Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Plastic three lobed knobs with stainless steel grub bush. Sizes range from M6 to M10. In Stock.
Three lobed knobs with stainless steel grub screw. Metric sizes from M6 to M10. Handle made from black thermoplastic.
Black Duroplast three lobed knobs. Sizes from M5 up to M16. Parts available from stock.
Black plastic three lobed knobs. Sizes range from M6 to M12. Available from stock.
Matte black plastic three lobed knobs. Available in sizes from M6 to M12. Available from stock.
Screw material is zinc-plated steel stud. Grip material is thermoplastic, matte black.
Plastic ball knobs made from duroplast (DIN 7708) to DIN 319. Available with either moulded thread, threaded bush or taper bore fixtures.
Stainless steel male quarter turn screws. Extra gripping surface allows higher clamping torques to be applied compared to knurled handles.
Adjustable clamping levers are available in both male and female and steel and stainless. Coloured handles available.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.