Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
The Black Toggle Clamps are especially suited for the optical measurement of workpieces.
The complete matte-black surface of the clamps prevents reflections. As a result, in the later evaluation of the measurement results on the PC, all unneeded clamp parts can be suppressed and only the actual workpiece is visible.
All Black Toggle Clamps are blackened using the Vario-Spektrox® process. This offers effective protection against corrosion and film-rust formation. In addition, environmentally damaging emissions are not created with this process.
Marking and measuring
For overlaying of several pictures, circular markings are attached to the object. A stripe pattern is projected onto the object surface by a white-light projector and photographed by two cameras from different angles of view.
Evaluation
Within seconds, highly precise 3D coordinates of up to 4 million object points per measurement are calculated. For this, the black device with the Toggle Clamps are "suppressed".
Visualisation
Variances for the CAD are calculated. The 3D coordinates of
the measurement points can be measured exactly and visualised in colour.
The complete 3D data set and the comparison results can be
exported into common formats for further processing.