Draw latches or toggle latches work via a loop catching a strike plate and clamping down once a certain position is reached, creating tensions and drawing two surfaces together together. They see uses from industrial machinery and securing an item to work benches to flight boxes and enclosures.
Wixroyd’s range of draw latches has everything you need for large or small-scale applications for when you need securing via latch. If you need help deciding which type is the most suited for your project don’t hesitate to get in touch with our knowledgeable support team.
Available in steel or stainless steel, an adjustable toggle latch giving up to 12mm of adjustment by turning of a threaded draw rod.
A small strong toggle latch with a simple mechanical action. Available in steel or stainless steel.
Available in steel or stainless steel, an adjustable toggle latch giving up to 10mm of adjustment by turning of a threaded draw rod. The shackle allows attachment of a padlock of up to 6mm diatmeter
Designed for industrial equipment such as container trucks, medical and instrument equipment. The Spring function make this especially suited to equipment susceptible to vibration.
Nickel or steel plated toggle latch with a padlock shackle mechanism. Supplied with counterstrike.
A simple, adjustable latch design that has 12mm of adjustment available through use of threaded draw rod. Steel or stainless steel version available.
Adjustable type toggle latch made from nickel plated steel and supplied with counter strike.
Adjustable type toggle latch with padlock shackle for padlocks of up to 6mm in diameter. Made from zinc plated steel.
Simple fixed draw type toggle latch available in steel or stainless steel. Counter strike supplied.
Simple fixed draw type toggle latch available in steel or stainless steel. Counter strike supplied.
An adjustable draw type toggle latch with padlock hasp for padlocks of up to 6mm diameter. Made from zinc plated steel and supplied with counterstrike.
Draw length adjustable through turns of threaded draw rod, giving 10mm length of adjustment. Available in steel or stainless steel.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.