Utilising the movement of fluid, forced from one chamber to another, Wixroyd Torque Dampers enhance the movement and quality touch and feel of small lids, drawers, panels and covers in many applications. You won't often see the torque damper, but instead feel and experience the smooth and sleek controlled motion they provide. Their application includes; music players, sweet displays, vending machines, lids and stay, and even the non-slamming toilet seat!
CAD models are available for Wixroyd components – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
Uni-directional Torque Dampers. 115° opening angle. Provides a smooth and quiet motion of lids, covers etc.
Uni-directional Torque Dampers. 120° opening angle. Provides a smooth and quiet motion of lids, covers etc.
Our Q0422 range is designed to generate a large torque just before a lid closes from a vertical position.
Uni-directional Torque Dampers. 125° opening angle. Provides a smooth and quiet motion of lids, covers etc.
Uni-directional Torque Dampers. 120° opening angle. Provides a smooth and quiet motion of lids, covers etc
Our Q0460 range is designed to generate a large torque just before a lid closes from a vertical position.
Compact Torque Dampers available with keyway. Uni-directional with a 110° operating angle.
Complete soft closing hinge set with Torque Dampers. 115° operating angle.
Complete soft closing hinge set with Torque Dampers. 115° operating angle.
Complete soft closing hinge set with Torque Dampers. 115° operating angle.
Complete soft closing hinge set with Torque Dampers. 115° operating angle.
Complete soft closing hinge set with Torque Dampers. 115° operating angle.
Creates a smooth movement and dampening in applications. Dampening torque up to 40 gf.cm
Symmetric torque friction hinges with a torque of 0,05 to 3,80 Nm.
To calculate the torque for your application, the following measurements are necessary:
t (torque) = w x 0.5 x h
h = length from pivot point to end of lid (cm)
w = weight of the lid (Kg)
Torque force stated per product (see individual product pages), is the maximum torque to which the specified part can be exposed before the dampening force yields and hence dampening is overcome.
Table of Torque Dampers: Torque ranges
Part no. | Torque damper range | Torque Kgf.cm | Torque Kgf.cm |
![]() | ![]() | 15 - 35 | ![]() |
![]() | ![]() | 10 - 25 | ![]() |
![]() | ![]() | 10 - 35 | ![]() |
![]() | ![]() | 20 -30 | ![]() |
![]() | ![]() | 8 - 25 | ![]() |
![]() | ![]() | 10 - 18 | ![]() |
![]() | ![]() | 10 - 30 | ![]() |
![]() | ![]() | 30 - 70 | ![]() |
![]() | ![]() | 60 - 140 | ![]() |
![]() | ![]() | 30 - 50 | ![]() |
![]() | ![]() | 20 - 50 | ![]() |
![]() | ![]() | 61 - 81 | ![]() |
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible