Dimensions apply to our standard range of Flexi-System Cam Latches.





Available Materials

Die Cast Zinc Models
(Chrome or black coated)

Plastic/Polyamide Models

Stainless Steel Models
(AISI 304)
Physical and chemical characteristics of polyamide
| Physical condition | solid (at 20°C) |
| Density | > 1,0 g/cm3 |
| Yield Point | 220°C |
| Smell | No particular smell |
| Dissolvability in water | undissolvable |
| Segregation temperature | > 350°C |
| Fire Point | >390°C |
| Auto ignition temperature | > 400°C |

Zinc
Zinc Alloy is the most fundamental material for the Wixroyd product range. Housings, inserts, handles, spacers, keys, hinges etc, are all die cast products. The zinc used is a zinc alloy with the following contents (except zinc): Al 4,03% Cu 0,83% as well as minor contents of Mg, Fe, Pb, Cd, Sn and Ni.
Plastic - Polyamide
Many of our products are made of injection moulded plastic, normally polyamide. When needed, we add fibreglass to the material in order to optimise qualities of the product. Examples of products made out of polyamide: handles, housings, rod guides etc.
| 3mm double bit | 4mm double bit | 6mm square | 7mm square | 8mm square |
![]() | ![]() | ![]() | ![]() | ![]() |
| 7mm triangle | 8mm triangle | 9mm triangle | Slotted | Square 8mm with slot |
![]() | ![]() | ![]() | ![]() | ![]() |
| 10mm hex | 8mm hex | 8mm hex security pin | 13mm eastern european | Tubular |
![]() | ![]() | ![]() | ![]() | ![]() |
✔ Available as part of our standard range
✘ Available subject to a minimum order quantity


When selecting a Wixroyd Cam Latch for your application, you need to answer these questions:
1. Which installation cut out?
2. Which body style?
3. Which locking key?
4. Which accessories?
5. Which cam type and size?
Cut Out
All our Flexi-System Cam Latches use a standard installation cut out 22,2 dia, 20,2 square, for maximum flexibility. We also provide a number of alternative cut out dimensions for legacy/historical installations.

Standrad insert driver keys
Our range of Insert Driver Cam Latches require a simple key to actuate. Refer to part A0102 and A0103 for correct keys.

Cylinder Locking
Our Cam Locks with Cylinder Locks are supplied with two keys per lock. Available as Euro key 5333, keyed alike or keyed to differ locks.

Material and finish
Select from our variety of die-cast zinc, polyamide plastic and stainless versions.




Actuation and locking method
Standard insert driver type, cylinder lock or wing handle type.



Number of latching points in application
Typically, Single Point Latching is required, but the Wixroyd Flexi-System also provides Multi-point Latching (typically 3 point - at lock point, top and bottom of cabinet).





Wixroyd Cams are available in a number of different materials; zinc plated steel, stainless steel (AISI 304) and black plastic.
With or without "Projection"
Different cam bodies require cams either with or without projection.

With Projection Cams prevent turning of the cam over 45°, but is not suited to all cam bodies. For correct projection type, please see individual cam body technical pages.

Number of Latching Points
Single-point Cams are suitable where just single point latching is required. Multi-point cams are for applications requiring 2 or 3 latching points.
This is the most important aspect of the selection process. As well as being with or without "projection", cams vary in two key aspects.
Cam off-set (dimension ch)
To ensure your cam fully and correctly engages with the frame of your door, the correct cam off-set must be selected. A cam off-set can be either negative (-ve) or positive (+ve).
Cam length (dimension cl)
This impacts the reach of the cam to door frame and hence impacts positioning of cam body for installation. Cam length is measured from the centre of the cam fixing hole to the cam's leading edge. Most typically cams are 45 mm in length.
Use formula to calculate ch (required cam off-set), and refer to the cam selection chart.
ch = h - lh where;
ch = the required cam off-set/height
h = grip length (distance between inside of latch face and front of cam)
lh = body length of cam latch/lock to be used (see example below)

Example One
Cam body A1003.AW0010 has been selected for the application. If we refer to the data sheet for this part, suitable cams are parts A0203, A0210 or A0240 - "without projection".
Know application information: h=26 lh = 18
Therefore: ch = 26 - 18 =+8
Cam off-set of +8 is required.
Using the data tables for cams A0203, A0210 and A0240 we can select the following cams without projection with an off-set of +8; A0203. AW5408 (steel), A0210.AW0428 (stainless) or A0240.AW0108 (three point cam).

Example Two
Cam body A1003.AW0010 has been selected for the application. If we refer to the data sheet for this part, suitable cams are parts A0203, A0210 or A0240 - "without projection".
Know application information: h = 14 lh = 18
Therefore: ch = 14 - 18 = -4
The required cam off-set is negative, -4 as the application's door frame is effectively shorter/lower than the length of the cam body.
Using the data tables for cams A0203, A0210 and A0240 we can select the following cam without projection with an off-set of -4; A0203.AW6404 (steel).

Our flexi-system is based on a standard installation cut out 22,2 Ø and 20,2 sq.


When cam latch grip (h) is 9mm or more this method is possible

When cam latch grip (h) is less than 9mm this method is suitable
A product classifi ed to an IP rating has either been tested in an independent laboratory, or due to the resemblance of its structure to a tested product, classified as IP.
Important note: We can only guarantee our products correspond to the indicated classification when assembled and used correctly.

IP 65: Dust Tight and Jetting Secure. Through the application of an o-ring and a flat gasket, this higher classifi cation can be achieved.

IP 54: Dust and Splash Protected. This is the standard classifi cation for our products. Equivalent to NEMA3.
| Character | Value | Standard |
| Density | 1,35 g/cm3 | DIN 53479 |
| Hardness | 65 Shore A | DIN 53505 |
| Breaking Strain | 5 N/mm2 | DIN 53504 |
| Expansion | 200% | DIN 53504 |
| Heat & cold resistance | max. 70°C, min. -35°C |
Through the application of a flat gasket between the lock and the door, class IP 65 or NEMA 4 is achieved
Pressure deformation test
| Time/temp. | Type of test | Standard | Result |
| 22h/100°C | DVR | DIN 53517 A | 9% |
| 70h/100°C | DVR | DIN 53517 A | 12% |
The flat gasket is made out of a mixture of NBR (Nitrile Rubber) and SBR (Styrolbutadiene Rubber). This gives the gasket a satisfactory chemical resistance and a good constancy to oil.
| Character | Value | Standard |
| Density | 1,240 g/cm3 | DIN 53479 |
| Hardness | 71 Shore A | DIN 53505 |
| Breaking Strain | 14 N/mm2 | DIN 53504 |
| Expansion | 280% | DIN 53504 |
| Recoil elasticity | 32% | DIN 53512 |
| Heat & cold resistance | max. 120°C, min. -40°C |
For all O-rings, an NBR material with the following technical characteristics is used.
No.
The bodies of the a1003 cam latch will not accommodate the insert from the A25xx series. The body designed for the WT or L handle is larger. You can however swap the T for an L andle.
Yes – the B4590
No – Stainless steel is harder than zinc or regular steel, so requires different tooling.
Yes, if it already exists, like the A1103 for the A1003. If a part has no existing stainless steel corresponding part, it cannot be produced in small quantities. Although the dimensions may be the same, stainless steel requires different tooling and production techniques to zinc or steel, so the start up costs for machining are prohibitively high.
Euro Key is a cross factory key. It means that no matter the manufacturer, a Euro Key will actuate a Euro lock. “Keyed Alike” means that it is a factory standard key. All locks bought from a manufacturer will be opened by a standard key. But the keyed alike key will not open a Euro lock, nor will it open a “Keyed Alike” lock from another manufacturer.
A master key system is one in which the locks bought keyed to differ can all be opened by a single key. The ley for one lock cannot open another lock, but a master key can open all locks to which it is assigned.
Both the cam locks have the same action; the key can be removed in the unlocked position but the key is retained in the locked position.
Wixroyd cam locks are supplied in keyed alike, where all the locks will have the same key, or keyed to differ, where each lock has a unique key. We can produce a system in which a number of locks share a key, but this is a non standard requirement and not standard. Because of the cost on the machine being programmed to produce a fixed number of key combinations, it is not economical for quantities of locks under the hundreds.