The Wixroyd range of Glass Door Hinges are intended for the mounting of smaller doors and panels on cabinets and enclosures. Typically, their maximum load capacity is 4 Kg per hinge pair. Some of our larger hinges have a capacity of upto 12-15 Kg/pair.
Inset Hinges are mounted on the inside of the cabinet frame and are used for hanging doors/panels flush to the frame of the cabinet. Requires mounting holes to be cut into the glass.
Wixroyd product no. | Max. glass thickness (mm) | Max. load capacity per pair (Kg) | Max. door/panel size mm (subj. to max. load) | Requires mounting holes cut in glass |
T2000 | 4 to 6 | 4 | - | Yes |
T2220 | 5 to 8 | 15 | 600 x 700 | Yes |
T2300 | 5 to 8 | 12 | 650 x 700 | Yes |
Overlay Hinges are mounted to the inside of the cabinet frame, with the complete hinge profile resting on the cabinet frame.
The door/panel is hung proud of the cabinet frame. Requires mounting holes to be cut into the glass.
Wixroyd product no. | Max. glass thickness (mm) | Max. load capacity per pair (Kg) | Max. door/panel size mm (subj. to max. load) | Requires mounting holes cut in glass |
T2240 | 5 to 8 | 15 | 600 x 700 | Yes |
T2106 | 4 to 6 | 8 | 500 x 600 | Yes |
Half-overlay Hinges are mounted to the inside of the cabinet frame, with half of the hinge profile resting on the cabinet frame. The door/panel is hung proud of the cabinet frame. Requires mounting holes to be cut into the glass.
Wixroyd product no. | Max. glass thickness (mm) | Max. load capacity per pair (Kg) | Max. door/panel size mm (subj. to max. load) | Requires mounting holes cut in glass |
T2020 | 4 to 6 | 4 | - | Yes |
T2040 | 4 to 6 | 4 | 450 x 700 | Yes |
T2104 | 4 to 6 | 8 | 500 x 600 | Yes |
To hinge glass-to-glass, use these particular hinges as they provide non-flush hanging of glass to glass. Requires mounting holes to be cut into the glass.
Wixroyd product no. | Max. glass thickness (mm) | Max. load capacity per pair (Kg) | Max. door/panel size mm (subj. to max. load) | Requires mounting holes cut in glass |
T2200 | 5 to 8 | 15 | 600 x 700 | Yes |
These, Simple to Install Glass Hinges, use set screws to clamp the glass; no cutting of the glass is required.
Wixroyd product no. | Max. glass thickness (mm) | Max. load capacity per pair (Kg) | Max. door/panel size mm (subj. to max. load) | Requires mounting holes cut in glass |
T2260 | 4 to 8 | - | 450 x 1300 | No |
T2280 | 4 to 8 | - | 400 x 600 | No |