Simple
Safe
Ergonomic
Multifunctional
Do you find Threaded Lifting Shackles time consuming to install?
Frustrated with numerous lifting threads in the machine shop?
Looking for a simple but reliable alternative?
Then standardise your machine shop lifting to our Self-Locking Lifting pins - CE marked and TUV certified.
No more threats
Simple plain bore
Press = unlock and fit
Release = lock and fit
Compatible with some pre-threaded holes:
Ø8,3 for M10 threaded hole
Ø13,8 for M16 threaded hole
Production monitored, type tested
Fully CE marked
Five-fold safety factor
Shackle barrier - Prevents accidental actuation
Up to 480 Kg with five-fold safety factor
Lift vertically, 45° or 90° - See specific product tables for exact lifting capacities.
To ensure full clearance for secure engagement of bearings, the minimum clearance d4 is required in material. See product table for details.
For some softer materials such as aluminium, or where there is regular and repeated use, we recommend our hardened locating bushes or liners.
We also proved a stainless steel model for occasional outdoor use. It is not intended for permanent or long term exposure to the outdoor environment or conditions.
Due to the radius on the underside of the lifting face, please ensure x-min is adhered to. Also note x-max to avoid stress on pin when used as angle lift. See product table for details.Â
Fully TUV production monitored, type tested and CE marked. However, products are not individually tested or certified. See parts 63020 for lifting products offering this type of individual certification.
The lifted load can be turned on the Lifting Pin to bring it into the right position but it is NOT allowed to rotate continually.
It is not allowed to secure people directly to a structure of any kind with the Lifting Pin. The handle is specifically designed for a connection, for example lifting hook to lift a pallet. Additionally the handle design prevents the pin from accidently actuating the button.
There are technical pages in our catalogue on p1073 & p1074, if you have any difficulty reading the information please contact our sales team on 01483 266 777