Up to 0.4 tons clamping force; one of the most powerful clamps for its size.
Mini Finger Clamps operate using our unique “three finger” clamping action, providing unmatched levels of pull down force and side clamping for maximum component stability during machining.
With a height of less than 6mm and a length of just 20mm, Mini Finger Clamps are ideal for multi-component clamping while maximising access of the tooling. The clamp body is made from spring steel and the eccentric and screw from heat-treated steel, for quick, precise and high clamping forces up to 4000 Newtons.
The Finger Clamps pivot around an eccentric axis, with clamping via either a right (30°) or left (70°) actuation of the eccentric screw.
Mini Finger Clamps can position as well as clamp the workpiece, putting pressure against the stops and pulling the workpiece onto the reference surface in one motion.
Often just a single Mini Clamp can achieve workpiece positioning and clamping against its stops.