The Modular Coolant Nozzle System is an extremely versatile system with an incredible range of motion in each joint - 72˚ either side of centerline!
Its compact design is ideal for tight spaces. Available with fixed or variable flow nozzles and interchangeable orifices, it is rated to 6.7 bar maximum and is available with threaded or spherical bases. Vibration resistant joints provide superior reliability in CNC lathe turrets where inertial forces are high.
Links swivel 72˚ either side of centerline enabling it to come full circle within a 45mm inscribed circle.
Variable Flow-End Nozzles enable infinite flow control from full shut-off to full flow with fingertip control. They are ideal for manual and CNC mills.
The Modular Coolant Nozzle System with fixed flow end nozzles is ideal for CNC lathes due to its compactness and flexibility.