Preferred method for mounting base unit: Mount pallet using 2 mounting clamps. The pallet is now ready for connection of air supply.
The in-line filter is provided to remove contaminants in the air supply. Adjust the regulator (80- 95 psig best). Common air connection fitting are provided.
Very little maintenance is necessary to keep your system up and running. Using general housekeeping practices will ensure your system operates properly for years to come.
This is a very simple operating system. Any problems can be easily rectified with the information contained in this manual or by contacting us directly.
1. A custom sacrificial plate was made to cover the multi-power vacuum clamping plate for machining of thin and delicate parts.
2. Sacrificial plate is easily secured to multi-power vacuum clamping plate via four flat head screws.
3. To maximise the flexibility of the machining process, four multi-power vacuum clamping plates have been connected together and are run from one standalone vacuum pump. Here three very different components are being held; one long workpiece even stretches across two vacuum units.
4. Multi-power vacuum Clamping plates are suitable for large and small components. In this application, six units have been connected together to achieve a very large clamping area of approx. 1200 x 700 mm.
5. To hold delicate components, a customer pallet has been designed; vacuum ports were accessed through the pallet with a grid pattern to suit the component. Grid is sealed using supplied vacuum gasket to create vacuum seal.
6. Workpieces are aligned to the vacuum seal and loaded. Air supply is initiated and workpieces are clamped ready for machining.