By tightening the clamping screws, the Positioning Clamping Pin is centred and clamped with four balls in the locating bush. The clamping screw can be operated manually via a removable handle or via a hex. key.
- Abrasion resistant.
- Clamping ball and location hole are protected from overload.
- No seizing of the pin through overloading.
- Reduces vibration during machining.
- Eliminates unintentional unlocking of the system (e.g. due to system vibration).