Wixroyd Precision Levelling Adjusters enable accurate levelling, locating and adjusting of motors, machinery and much more, under heavy loads.
There are three key features to the design, first the fine threaded mounting bolt, secondly the threaded nut base and thirdly the end-stop. The fine thread of the mounting bolt and base provides precise adjustment, as well as easy re-adjustment by means of a hook spanner to DIN 1810A, see part no. 95400.
Grounded Field Mount - Precision Leveller no. 62060 in use on a fully metal encapsulated gas-insulated high voltage switch.
Test Stand - Precision Levellers provide adjustment for the connection shaft between motor and transmission.
Drive Train Application - In this application, Wixroyd Precision Levellers are used to adjust the rig to ensure correct tension of the V-belt, and to provide full support of the top mounted electric drive motor.
Plummer blocks - Even multiple bearings can be levelled easily and precisely. Above is part no. 62000 in use.
Extruder - Precision adjustment of an extruder with leveller no. 62008.
62000 - Designed for applications with limited space: height adjustment is between 4 and 14mm.
62040 - Designed for applications requiring both height adjustment (from 4 to 14mm) and precise adjustment of non-parallel surfaces, with a maximum angle of tilt 4°.
62060 - Designed for applications where a wide adjustment range is required - height adjustment equal to 15 to 15mm.
62080 - Designed for applications with a dynamic load, or where no fasteners are used. The locknut enables locking of the adjuster in the pre-set position.
62100 - For applications requiring both height adjustment (from 15mm to 55mm) and precise adjustment of non-parallel surfaces, with a max. angle of tilt 4°
62120 - The same features as part number 62100, but with the added feature of a locknut to fix adjuster in any position.
62410/62160 - Designed for applications requiring precise adjustment of non-parallel surfaces, with a maximum angle tilt 4°. The ball shim has no height adjustment feature.
Features | 62000 | 62002 | 62040 | 62042 |
Adjustment travel 4-14mm | ✔ | ✔ | ✔ | ✔ |
Adjustment travel 15-55mm | - | - | - | - |
Lock Nut | - | ✔ | - | ✔ |
Slope adjustment up to 4° | - | - | ✔ | ✔ |
Captive Screw feature | ✔ | ✔ | ✔ | ✔ |
62060 | 62080 | 62100 | 62120 |
- | - | - | - |
✔ | ✔ | ✔ | ✔ |
- | ✔ | - | ✔ |
- | - | ✔ | ✔ |
✔ | ✔ | ✔ | ✔ |