The Wixroyd Precision Locating & Mounting System consists of locators, receivers and bushings for a wide range of tooling, fixturing, workholding, production, welding and assembly applications. They offer the ability to make fast, accurate set-up changes which enables significant improvements in machining productivity, throughput rates, quality and reduced operating costs.
Wixroyd has solved the typical problems associated with precision attachment and removal of fixture plates, tooling and accessories. The Wixroyd system eliminates the need to pry, pound and use jack screws to separate the fixture plate from the sub-plate or machine table. The Wixroyd system uses a threaded fastening device to mechanically extract the precision locator from its receiver, allowing easy separation of fixture plates, tooling and accessories. Unlike competitive ball locking products, the Wixroyd system does not require expensive “repair kits” since there are no rubber o-rings to break nor ball bearings to fall out or fracture.
12095.W0131 to .W0504 -
Locator unit - standard
12095.W2131 to .W2504 -
Locator unit - compact
12097.W0131 to.W0501 -
Face mount receivers
- standard
12097.W2131 to .W2501 -
Face mount compact
receivers - compact
A. It is a means of locating and locking two flat surfaces together. These surfaces are most commonly a fixture plate and sub-plates, however, they are also used in many other applications because of their holding strength and accuracy.
A. The Wixroyd system locates with receivers in the base plate, liner bushings in the sub-plate and locator/fasteners locking the two surfaces together.
A. Two locators with liner bushings are require to accurately position and two locators without liner bushings to fasten only.
A. Locators use standard threads to hold the two surfaces together. By tightening the locators into the receivers, very high holding forces can be achieved.
A. Yes, our compact of flush locators allow the head to lie flush with the fixture plate surface.
A. Yes, because all parts are made from heat treated alloy steel, temperatures upto +500F are not a problem. The user should account for thermal expansion of the fixture plates and bases that could affect tolerances.
A. Yes, in vertical mounting applications Wixroyd offer optional docking hardware to "hang" the fixture plate from the tooling column before fastening the surfaces together.
A. Yes, the universal bolt-in receiver will fit directly into the pocket that holds ball locking type receivers. Also, the Wixroyd system locators will fit the existing holes and liners of a fixture plate set up for ball locking systems.