The compact design of the ReLock Vice allows you to mount the vices very closely to each other without interference.
The SnapLock line of jaws allows you to literally "snap" jaws and accessories on and off the vice without the use of bolts or pins.
Jaw type/configuration Machinable jaws | Vice size 4" | Vice Size 6" | Vice size 8" |
4.125 | 5.125 | 7.625 | |
6.875 | 9.060 | 12.812 | |
9.500 | 11.625 | 17.125 | |
12.250 | 15.562 | 22.312 | |
15.000 | 19.500 | 27.500 |
Jaw type/configuration Carrier and hard jaws | Vice size 4" | Vice size 6" | Vice size 8" |
3.000 | 4.000 | 6.000 | |
7.375 | 9.500 | 13.250 | |
7.250 | 9.500 | 14.000 | |
11.625 | 15.000 | 21.250 | |
16.00 | 20.500 | 28.500 |
2-station Vices
This vice has two, standard mounting options:
8-station Vices
All standard baseplates come with a 50mm centre bushing and edge locating. Please refer to catalogue for specific mounting specifications.
Like any piece of quality equipment, the ReLock vice will need periodic cleaning and maintenance to prevent lock-up and ensure maximum efficiency. The entire side segment of the vice can be easily removed and replaced.
This maintenance procedure should be done periodically.
The frequency of this procedure depends on how much you use your vice.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com