Wixroyd Soft Down Stays provide smooth opening and closing systems, via their integrated dampening device. For use with relatively lightweight cabinet or furniture lids.
Application must be within both the minimum and maximum load bearing value of the stay, (see specific product information), as well as within the door weight capacity of the stay. See 'Soft Down Stays - Door weight Range Tables' on following pages.
Warning: This product has dampening function and is designed for a relatively lightweight cabinet or furniture door. We will not be liable for any injuries or damage due to improper application or use on a door that is not within proper load bearing and weight range. This product is designed to operate at room temperatures between 0° and 40°C (32°' and 104°F) and has a spring at the elbow section.
Please be careful NOT TO GET YOUR FINGERS CAUGHT in the elbow of the product while you are handling the unit. Do not force the door to close faster as it can cause damage to the product or hinge(s). Dimensions and specification can be changed with or without notice.
Mount the arm fixing plate on the back of the door with screws. Place the mounting plate on the side board, slotted oblong holes must be placed towards the bottom of the cabinet. Put the screws into the slots and fasten temporarily.
Rotate the body to align arm into the slot of arm fixing plate, and fasten with the arm fixing screw. To adjust the opening angle of the door, loosen the screws in the slots of the mounting plate and adjust the position.
Upon completing step 2, fasten the remaining screws in the slots of the mounting plate. If hole(s) are covered by the unit body, open and close the door. The holes should become exposed to adjustment.
Upon completion of installation, make sure the door opens and closes properly. To adjust the closing speed of the door, turn the speed adjustment screws. In case 2 units (left and right) are used, the speed adjustment screws must be turned evenly. Do not try to turn the speed adjustment screws exceeding their limitation.
h = door height from pivot point to edge of lid (cm)
w = door width (cm)
Application | Example | Hinge type used | Suitable Soft-Down Stay | Opening angle |
Downward opening lid | ![]() | Butt hinge Drop hinge Concealed hinge | N0060 N0070 N0100 N0420 | 90° |
Top opening lid | ![]() | Butt hinge Drop hinge Concealed hinge | N0080 N0200 N0440 | 70° / 105° 70° / 105° 70° |
Upward opening lid | ![]() | Butt hinge Drop hinge Concealed hinge | N0080 N0350 N0460 | 80° / 90° / 100° 80° / 90° / 100° 80° |
Mounting | Lid Orentation | Soft Action | Material | Heavy Duty | Acceptable load bearing Single* (min-max) Kg.cm | Acceptable load bearing Pair* (min-max) Kg.cm | Max Angle | |
N0060![]() | Universal | Downward | Soft Opening | Steel | 0,5-12 | 10-12 | 90° | |
N0070![]() | Universal | Downward | Soft Opening | Steel | 35-50 | 70-100 | 90° | |
N0080![]() | Universal | Upward | Soft Closing | Steel, Stainless Steel | 40-70 | 80-140 | 80°-100° | |
N0100![]() | Left, Right | Downward | Soft Opening | Steel | 16-70 | 32-140 | 90° | |
N0200![]() | Left, Right | Top (box lid) | Soft Closing | Steel | 20-70 | 40-140 | 70°-105° | |
N0350![]() | Left, Right | Upward | Soft Closing | Steel | 20-70 | 40-140 | 80°-100° | |
N0420![]() | Left, Right | Downward | Soft Opening | Steel | N/A | 140-300 | 90° | |
N0440![]() | Left, Right | Top (box lid) | Soft Closing | Steel | N/A | 140-300 | 70° | |
N0460![]() | Left, Right | Upward | Soft Clsoing | Steel | N/A | 140-300 | 90° |