Unique urethane coat prevents marking of delicate components during machining or manipulation by robots. The Urethane Pad is permanently bonded to the stainless steel body of the gripping pad. With a bubbled texture, air is able to escape and hence avoid any suction action, enabling easy releasing of parts.
These are available in three different urethane durometers:
35 durometer:
Pencil rubber top
60 durometer:
Car tyre
80 durometer:
Skateboard wheel
To improve handling of smooth or slippery components with a minimum of clamping pressure, our Abrasive Diamond Coated Pads provide an excellent solution.
Diamond powders are permanently fused to a 17-4 stainless pad, to provide an abrasive surface comparable to 100 grit value.
Sandpaper of 100
grit texture
Pads of 17-4 Stainless, hardened to RC 43/46 provide solutions to applications, where material selection is of greater importance; for example nuclear or food processing or pharmaceutical applications.