Grippers enhance workholding for multiple machining operations.
Grippers increase handling capability.
High Impact Carbide Pads can be brazed or bonded into place.
Constructed with High Impact Carbide Pad brazed to a heat treated alloy steel body. Mount via tapped hole or a flat on the outside diameter for set-screw mounting.
Made from 8620 steel, carburized and hardened to Rc 58/60 1.2mm with black oxide finish. Mount via tapped or counter bored hole.
Made from white thermoplast. Mount via tapped or counterbored hole.
Pad from 17-4 stainless steel, hardened to Rc 43/46. Mount via tapped or counterbored hole.
Abrasive surface permanently fused to a 17-4 stainless steel pad, hardened to Rc 43/46. The surface texture is comparable to a 100 grit abrasive. Mount via tapped or counter bored hole.
Urethane surface is permanently bonded to a 300 series stainless steel pad. The urethane provides excellent protection against damage on delicate work surfaces. Tapped hole mounting.
35 durometer: Pencil rubber top
60 durometer: Car tyre
80 durometer: Skateboard wheel
Manufactured from M-2 high speed tool steel, hardened to Rc 60/62 with black oxide finish. Mount via tapped hole, counterbored hole or a flat on the outside diameter for set-screw mounting.
Constructed with High-impact Carbide Pad brazed to a heat treated alloy steel body. Mounts via tapped hole or a flat on the outside diameter for set-screw mounting.
Manufactured from high impact carbide in a solid Gripper Pad or as a solid gripper body with a threaded brazed-in steel insert. Mount via tapped hole or a flat on the outside diameter for set-screw mounting.
Our Carbide & Hardened Steel Grippers are available with a variety of tooth patterns, as specified on the product data tables:
Smooth
4 Point
x = 3.429 x 90°
Fine
x = 2.921 x 90°
Straight
x = 2.921 x 90°
Angular straight
x = 2.921 x 90°
3 Point/90° straight
x = 3.175 x 90°
Super Fine "SF"
x = 1.600 x 90°
Extra Fine "EF"
x = 2.387 x 90°
Fine
x = 3.175 x 90°
Coarse
x = 4.775 x 90°
Single point
x = 5.461 x 90°
4 Point square
x = 3.962 x 90°
Mounting options for Carbide & Hardened Steel Grippers and inserts.
Our Carbide Grippers & Inserts can be installed in a number of different ways; the most suitable mounting method depends upon the specific insert. Please refer to the product data table for specific information.
1. Round or square grippers and rest pads with tapped blind-hole or through hole tap.
2. Round or square grippers and rest pads with counter-bored hole.
3. Round grippers with flat on the O.D. for set screw mounting. Also square gripper mounting.
4. Round or square grippers with through tapped hole.
5. Round or square carbide pads.
6. Counter-bored edge grippers.