Order number | Max lid weight (kg) | Lid opening (qo) | - (ao) | l1 | a | x | y |
N0900.AC0010 | 2.52.73.0 | 908575 | 171514 | 222222222 | 688585 | 202020 | 233233251 |
N0900.AC0020 | 3.13.33.8 | 908575 | 141211 | 335335335 | 105115130 | 202020 | 346356375 |
Max lid weight based on lid heights of 350mm for N0900.AC0010 and 500mm for N0900.AC0020.
Order number | Max lid weight (kg) | Lid opening (0o) | - (ao) | l1 | a | x | y |
N0900.AC0020 | 2.53.03.3 | 909085 | 0.51412 | 335335335 | 295295295 | 454545 | 383844 |
N0900.AC0030 | 2.53.04.04.3 | 110909080 | 8.03.54.07.5 | 380380380380 | 330335320335 | 40554156 | 36445960 |
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com