![]() | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
![]() | 40mm Euro Padlockable | Die-Cast Zinc | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Std. Cylinder Lock | Die-Cast Zinc Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | 40mm Euro | Die-Cast Zinc Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | 40mm Euro | Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Std. Cylinder Lock | Polyamide Plastic | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Std. Cylinder Lock | Polyamide Plastic | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | 40mm Euro | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Std. Cylinder Lock | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
Products | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
![]() | 40mm Euro | Die-Cast Zinc Polyamide Plastic | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Padlockable | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Std. Cylinder Locking | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Std. Cylinder Locking | Die-Cast Zinc | 65 | 1-point 2-point 3-point | Inside Gasketing | With Projection |
![]() | 40mm Euro | Polyamide Plastic Stainless Steel | 1-point 2-point 3-point | Inside Gasketing | W/O Projection | |
![]() | 40mm Euro | Polyamide Plastic | 1-point 2-point 3-point | Inside Gasketing | W/O Projection | |
![]() | Std. Cylinder Locking | Die-Cast Zinc | 65 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Std. Cylinder Locking | Die-Cast Zinc | 54 | 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
![]() | Std. Cylinder Lock | Die-Cast Zinc | 54 | 1-point 2-point 3-point | Inside Gasketing | W/O Projection |
![]() | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
![]() | Std. Cylinder Lock | Stainless Steel | 3-point | Inside Gasketing | W/O Projection | |
![]() | Std. Cylinder Lock | Stainless Steel | 1-point | Inside Gasketing | W/O Projection | |
![]() | Std. Cylinder Lock | Stainless Steel | 1-point | Inside Gasketing | W/O Projection |
![]() | Cylinder Profile | Body | IP Rating | Locking System | Use | Cam Type |
![]() | Std. Cylinder Lock | Stainless Steel | 1-point | Inside Gasketing | W/O Projection |