A Toggle Clamp is a piece of workholding equipment that retains an object in place for machining or processing by applying force. It offers secure positioning and is fast and easy to operate. They are available in steel (hardened, zinc-plated and passivated, and/or with blackened finish) or stainless steel. Wixroyd supply many types of Toggle Clamps: vertical-acting, side-acting, push-pull, latch-type clamps, pneumatic and more. We have a huge Engineering Clamp range available with same-day dispatch from the UK offered on most items.
Wixroyd comprehensive range of machine elements, standard parts, access components and workholding equipment, contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free – visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to a range of endless possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Horizontal
Vertical
Angled
Vertical
Horizontal
Push-pull
Hook Type
Latch Type
Ergonomic 2-component handle
Stainless rivets and hardened bushings
Moveable stop for variable opening angle
Operator finger protection
Temperature resistant
Paint wetting impairment free
Safety latches
Heavy duty versions
Pneumatic clamping
Matte black surface for optical measurement
The force transmitted to the workpiece by the Toggle Clamp's closed arm, without itself being deformed when machine forces are applied.
Holding force value is dependent upon proximity of the measuring point to the Toggle Clamp's pivot point (hence two values, f1 and f2 provided).
The force applied to the workpiece when the Toggle Clamp's arm is closed. Clamping force can only be stated for Pneumatic Toggle Clamps - clamping forces of manual clamps can not be correctly measured as it is dependent upon the operator.
For pneumatically controlled Toggle Clamps only, f5 is the piston force required to achieve the stated clamping force.
Steel, zinc plated and passivated
Stainless steel (AISI 304 series)
Steel, matte black vario-spektron coated
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com