More than just a vacuum system, it is a fully flexible damping and fixturing solution.
Mount the base unit to the grid plate, T-slot table or in a vice.
Make your own vacuum fixtures for fully flexible fixturing.
Will accept the standard SL0430.45150 pallet, increasing your vacuum platform to over 360 x 315mm.
Sliding stop SL0490 used to assist in low profile positioning on our vacuum system.
Yes, the Mitee-bite VM300 is one of the most popular Vacuum Clamping Systems around. Compatible with many CNC machines, vacuum clamping is cost effective, increases productivity and minimises the clamping damage to the workpiece.