Ball Locking One-Touch Fasteners operate through a simple push button that releases the ball locks at the bottom of the fastener when actuated, releasing the component it has been fixed to. This makes them especially useful for machine covers or removable panels where you require ease of access.
Wixroyd’s range of Ball Locking One-Touch Fasteners are available in steel, stainless steel, nickel plated steel and polyamide knobs where applicable. Locating bushes are also available and whilst mounting without bushes is possible, we highly recommend using them. We have made free CAD files available on the relevant product site pages for our ball locking one touch fasteners to help save your time.


Handle styles include button and quarter turn for quick fasteneing. Visual on/off feature available with quarter turn handle.
Ball lock action one-touch fastener with push button lock actuation. Body made from nickel plated steel and stainless steel for other parts. Suitable for 6 - 16mm thickness.
Ball locking one-touch fastener with quarter turn actuated t-handle. Body is made from nickel plated steel, with plastic knob and titanium spring. Suitable for thickness of 6 - 20mm.
Full stainless steel ball locking one-touch fastener, with an easy to read quarter turn actuated t-handle. Suitable for thickness of 6 - 20mm.
Locating bushes for use with our one-touch fasteners. They are particularly useful for use in soft metals where the surface can wear from use. Made from stainless steel (SUS303).
Ball bearings in the receptacle clamp onto the shaft of the pin to secure. Receptacles come in mechanical and safety release models.
Ball clamping one-touch fastener pin made from stanless steel (SUS630). For use in materials with a minimum depth of 6mm and full surface contact.
Cam locking one-touch fastener with quarter turn actuated t-handle. Turn off to retract shank and on to clamp. Made from nickel plated steel with polyamide grip.
Ball clamping one touch fastener, actuated by engaging pin into receiver. Made from nickel plated steel with stainless steel balls. For use on panels between 6 - 32mm thickness.
The pin follows the receptacle cam profile to lock and positively clamp two surfaces together.




Four ball bearings clamp onto the clamping pin (33923), the wedge shape of the pin draws the panels together during clamping.