Wixroyd International Ltd are pleased to bring you one of our latest products the Modular XYZ Xpansion® pins for tombstones, grid pates and fixture plates applications, the unique patent pending design provides accurate location, repeatability and high holding forces for securing parts on the inside diameter. The XYZ Pin provides out of the way workholding and accessibility to all work surfaces with absolutely no external clamping interference. The threaded pin is available in standard sizes of M12 and M16, the press fit pins are available in M6, M10, M12 and M16 diameters for custom applications. Both of these pins are manufactured with heat-treatable 17-4PH stainless steel, the press fit pins can also be available in 12L14 mild steel. The pins expand up to 0.030 and the diameter can be machined for specific applications, the top of the pins have a slight taper creating maximum line contact in the bore and provides clearance during loading and unloading. Designed for quick set-ups on secondary operations, material coming off prep stations, water-jets or even applications outside of your matching centres.
Further Information:
Click here for the product page
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible
Be the first to receive the latest news and exclusive offers via our newsletter.
Company registration no: 00496138
Company VAT number GB 408154022
Alexia House, Glenmore Business Park
PO19 7BJ Chichester
United Kingdom
0333 207 4497
sales@wixroyd.com