Used to secure lids, access panels and hold removable parts in place, Draw Latches guard against accidental opening under vibration, and offer a quick and easy opening.
A lock adds security against tampering and unauthorised opening, while still retaining the simple operation of a Draw Latch.
Stainless steel Draw Latches with Lock. Lift & turn action to engage and release gives greater security against accidental movement.
Black coated Draw Latches with Lock. Overall length of 92mm and width of 36mm. Supplied with keys. (two per lock).
Black or chrome plated Draw Latches. Available with or without lock. Overall length of 64,5mm.
Stainless steel toggle latches with secondary lock. Overall length of 193,5mm.
Zinc-plated toggle latches with key lock. Overall length of 193,5mm. Available today from stock.
Toggle latches with secondary lock. Available in both steel and stainless steel. Overall length of 102mm.
Adjustable toggle latches with secondary lock. Nickel plated steel or stainless steel finishes available.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.