Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Mini Levelling Feet made from galvanised steel with chrome finished plastic base. Best suited to lightweight applications.
Mini Articulated Levelling Feet made from stainless steel (AISI 304, AISI 316 on request). Thread bolt allows for up to 30° articulation of the foot.
Stainless steel (AISI 304, AISI 316 on request) Mini Levelling Feet suitable for medium loads. Due to dealing with heavier loads, thread bolt only allows freedom of movement of 3°.
Galvanised steel Mini Levelling Feet with plastic based. Smaller thread suitable for lower profile, lightweight applications.
Galvanised steel Mini Levelling Feet with wider plastic based. Smaller thread suitable for lower profile, lightweight applications.
Mini Levelling Feet with galvanised steel stud and hexagon plastic base. Suitable for lightweight applications.
Longer thread style Mini Levelling Feet made from galvanised steel, with plastic base. Smaller thread suitable for lower profile, lightweight applications.
This Fixed Foot features a steel stud and plastic pad ideal for smaller applications.
This Articulating Foot comes with M8 thread, is ideal for smaller applications and offer discrete support.
Non-tilt Fixed Levelling Feet made from zinc-plated steel with thermoplastic grip pad.
A Flat Knurled Thumb Screw made from blackened steel (5.8) to DIN 653 specification.
A Stainless steel (1.4305, AISI 303) Knurled Thumb screw is made to DIN 653.
Levelling Feet with Anti-slip Pad. Feet are made from reinforced polyamide and the bolt galvanised steel. Thread allows for up to 30° articulation of the foot.