Wixroyd's comprehensive range of machine elements, standard parts, access components and workholding equipment contains a broad selection of sizes in materials including; stainless steel, steel, die-cast zinc as well as plastic. CAD models of Wixroyd components are available for free visit CAD download. For a free copy of the latest Wixroyd catalogue, the designers indispensable guide to A Range of Endless Possibilities, visit free literature.
Wixroyd are trusted by some of the best known design and manufacturing companies - helping them design, manufacture and assemble their products. Let our technical engineers help solve your unique application challenge.
Quick Plug Couplings made from heat treated steel. For quick coupling/uncoupling of components within linear movement applications.
Screwed flange Quick Plug Couplings made from heat treated steel. In built radial offset feature.
Quick Plug Coupling with in built compensation for both radial off-set and angular off-set between components. Ideal for applications with non-aligned linear components.
Cam locking Quick Plug Couplings, actuated via 90° turn. Suitable for use in pneumatic and hydraulic lifting cylinders.
Cam locking Receiver Shaft Mount quick plug couplings. Suited to installation on shafts such as the end of pneumatic or hydraulic cylinders.
Steel Universal Joints are used where shafts off-set towards each other. Manufactured to DIN 808/7551. Maximum bending angle of 45° per joint.
Steel Telescopic Universal Joints manufactured to DIN 808. Keyway both ends. Maximum bending angle of 45° per joint.
When the male Quick Plug Coupling is fully inserted into the receiver and actuated, the internal spring is compressed to clamp the shaft.
Insert the shaft into the keyway of cam receiver.
Rotate the shaft block 90° to clamp the element. An audible click can be heard when clamped. For unclamping, reverse these steps.
Prepare male and female fittings for highly accurate locating. Repeatability of ±0.08 is achievable.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.
Do you require technical help? Please enter your details below and we will contact you as soon as possible