A Thumb Screw or Nut is simply one designed to be easily tightened and loosened by hand, for quick and easy fixturing. Because of this they are characterised by different heads depending on their use. Knurled nuts for example provide ridges for extra grip, whereas winged nuts are designed with wing-like protrusions where space allows for more leverage.
Wixroyd Thumb Screws are available in steel and with the thread all the way up to the head. Our technical support team is more than happy to give you a hand choosing the right thumb screw or nut for your application.
Tommy Screws and Nuts with either movable or fixed bar. DIN 6304, DIN 6305, DIN 6306 and DIN 6307.
Explore a huge range of components from Spring Plungers to Clamping Systems with our free Design Elements, Access Components and Workholding catalogues.