Cam latches and locks offer simple but secure locking of electrical cabinets, telecoms and IT enclosures, machinery covers, lockers and sheet metal. They are available in die-cast zinc, polyamide plastic and stainles ssteel. Easy installation with a single standardised flexi-system cut out.
This text seems to be of a different product range?
Lorem ipsum dolor sit amet, consectetur adipiscing elit. Vestibulum lacinia arcu in velit auctor, vel rhoncus lorem vehicula. Morbi fermentum turpis eget sem ultricies porta.
Find your index plungers and pinsThese index plungers are ideal for quick and simple manual indexing purposes.
Wixroyd’s locking index plungers provide you with precision and control. If you want more security look at our tamper resistant range.
Lever index plungers alter the pin’s engagement through pull or push forces. Look at our available ranges today.
Wixroyd precision index plunger's precise finish guarantees high repetition accuracy. Particularly suited for aligning sub-plates
Index Plungers with mounting flange allow for easy installation in both horizontal and vertical planes.
Pin Tol. | Hole Tol. | |
---|---|---|
A | hg | +0,03 +0,08 |
B | -0,02 | h7 |
We currently do not provide this type of finish on our Index Plungers but if you have another handle specification for a special Index Plunger, please contact our sales team on 01483 266 777.
We currently do not provide this type of finish on our Index Plungers but if you have another handle specification for a special Index Plunger, please contact our sales team on 01483 266 777.
We currently do not provide this type of finish on our Index Plungers but if you have another handle specification for a special Index Plunger, please contact our sales team on 01483 266 777.
We currently do not provide this type of finish on our Index Plungers but if you have another handle specification for a special Index Plunger, please contact our sales team on 01483 266 777.